IESNA:LM-63-2002
[TEST]P939490
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8679
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
791.7 786.7 776.4 767.3 765.1 766 768.7 773.7 778.2 779.5
780 786.7 800.7 823.7 862.1 916.2 982.1 1061.5 1163 1283.9
1421 1588.8 1792.3 2023.7 2272.7 2540.2 2796.9 2916.4 2741.4 2118.4
1152.6 325.3 99.7 59.1 33.8 14 0
791.7 789 778.2 769.1 766.9 767.3 770 775 779.1 780.4
781.3 788.5 802.1 826.4 863.9 918.5 985.2 1065.1 1169.3 1290.2
1431.8 1604.6 1816.2 2042.6 2296.2 2570.4 2821.7 2930 2713.9 2071
1098.9 305 96.5 54.1 31.6 12.6 0
791.7 788.1 777.7 768.2 764.2 764.6 766 768.7 770.5 772.3
775 782.7 797.1 820.1 858 908.1 972.1 1047.9 1145.8 1265.4
1414.7 1601.4 1820.7 2064.3 2316.9 2584.9 2837.9 2969.7 2809.5 2237.1
1328.1 489.9 130.8 65 38.3 14.9 0
791.7 786.3 776.4 766 760.6 759.2 760.1 760.6 760.6 763.7
768.2 776.8 791.2 813.8 846.3 894.1 957.7 1035.3 1133.2 1252.3
1413.8 1606.9 1853.2 2130.6 2414.8 2693.6 2953.9 3100.9 3019.7 2596.6
1782.8 862.5 259.8 94.7 46 14.4 0
791.7 786.3 776.8 766 759.2 757.9 758.8 758.8 758.8 762.4
770.5 778.2 790.3 809.7 839.1 883.3 947.3 1027.2 1125.5 1250.9
1416.5 1637.1 1921.7 2258.7 2605.2 2915.5 3165.9 3324.7 3343.6 3127.1
2493.7 1499.9 637 162.4 54.6 12.6 0
791.7 784.9 775.5 764.6 757.4 756.1 757.4 759.2 759.2 762.8
771.4 777.7 787.2 807.9 839.1 883.3 945.5 1027.2 1127.3 1259.5
1432.3 1669.6 1988 2376.5 2770.7 3113.1 3363.9 3550.7 3665.3 3592.2
3113.6 2186.1 1047 328.9 69.9 16.2 0
791.7 786.3 776.4 765.1 757.9 756.1 757 758.8 758.8 762.4
770.5 779.1 791.2 811.1 841.8 886.9 950 1029.4 1128.7 1254.1
1419.6 1640.7 1926.7 2258.7 2601.6 2918.7 3180.3 3362.6 3386.9 3148.8
2551 1557.7 612.2 157.9 45.6 12.2 0
791.7 787.2 777.7 766.4 759.2 757.4 758.8 760.1 761.5 765.1
770.9 780.4 795.8 818.8 851.7 897.3 961.8 1040.3 1138.2 1260.9
1423.3 1628.1 1875.7 2145.9 2422.5 2701.7 2966.5 3114.9 3013.4 2616.9
1833.8 881.5 263 98.8 46.9 14.4 0
791.7 788.5 778.6 767.8 761.9 761 762.8 766.4 769.6 772.8
776.8 784.9 800.7 825.5 862.5 913.5 977.1 1054.2 1150.8 1267.6
1415.6 1599.2 1814.4 2049.4 2294.8 2560.1 2820.8 2952.1 2814 2340.4
1478.7 581 166.5 79.4 42.4 17.1 0
791.7 789.4 779.1 768.2 763.3 762.8 766 772.3 777.7 780.9
784 792.2 807 832.3 871.1 925.7 992.4 1073.2 1172.4 1292.4
1431.4 1604.2 1803.1 2026.4 2263.7 2526.7 2777 2875.4 2689.5 2087.7
1144 344.6 105.1 53.2 28.4 11.3 0
791.7 789 779.1 768.2 763.3 763.3 766.4 772.3 778.2 780.9
783.6 790.3 805.7 829.6 867.9 921.2 987.5 1071.8 1171.5 1285.2
1421.9 1587.5 1785.5 2010.1 2236.6 2499.6 2755.4 2876.3 2719.3 2150.4
1218.5 383 111 57.7 29.8 10.4 0
